IESNA:LM-63-2002
[TEST]P939470
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8153
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
743.7 739.1 729.3 720.8 718.7 719.6 722.1 726.8 731 732.3
732.7 739.1 752.2 773.8 809.8 860.7 922.5 997.1 1092.5 1206.1
1334.9 1492.5 1683.6 1901 2135 2386.3 2627.4 2739.7 2575.3 1990
1082.7 305.5 93.7 55.5 31.8 13.1 0
743.7 741.2 731 722.5 720.4 720.8 723.4 728 731.9 733.1
734 740.8 753.5 776.3 811.5 862.8 925.5 1000.5 1098.4 1212
1345 1507.4 1706.1 1918.8 2157 2414.6 2650.7 2752.4 2549.4 1945.5
1032.3 286.5 90.7 50.9 29.7 11.9 0
743.7 740.3 730.6 721.7 717.9 718.3 719.6 722.1 723.8 725.5
728 735.2 748.8 770.4 806 853.1 913.2 984.4 1076.4 1188.7
1328.9 1504.4 1710.3 1939.2 2176.5 2428.2 2665.9 2789.7 2639.2 2101.5
1247.6 460.2 122.9 61 36 14 0
743.7 738.6 729.3 719.6 714.5 713.2 714.1 714.5 714.5 717.4
721.7 729.7 743.3 764.5 795 839.9 899.7 972.6 1064.5 1176.4
1328.1 1509.5 1740.9 2001.5 2268.4 2530.3 2774.9 2913 2836.7 2439.2
1674.7 810.2 244.1 89 43.2 13.6 0
743.7 738.6 729.7 719.6 713.2 711.9 712.8 712.8 712.8 716.2
723.8 731 742.4 760.7 788.2 829.7 889.9 964.9 1057.3 1175.1
1330.6 1537.9 1805.3 2121.8 2447.3 2738.8 2974 3123.2 3141 2937.6
2342.6 1409 598.4 152.6 51.3 11.9 0
743.7 737.4 728.5 718.3 711.5 710.2 711.5 713.2 713.2 716.6
724.6 730.6 739.5 759 788.2 829.7 888.2 964.9 1059 1183.2
1345.5 1568.4 1867.6 2232.4 2602.8 2924.4 3160.1 3335.5 3443.1 3374.5
2924.9 2053.6 983.6 308.9 65.7 15.3 0
743.7 738.6 729.3 718.7 711.9 710.2 711.1 712.8 712.8 716.2
723.8 731.9 743.3 761.9 790.8 833.1 892.5 967 1060.3 1178.1
1333.6 1541.3 1809.9 2121.8 2443.9 2741.8 2987.6 3158.8 3181.7 2957.9
2396.4 1463.3 575.1 148.3 42.8 11.4 0
743.7 739.5 730.6 720 713.2 711.5 712.8 714.1 715.3 718.7
724.2 733.1 747.5 769.1 800.1 842.9 903.5 977.2 1069.2 1184.4
1337 1529.4 1762 2015.9 2275.6 2538 2786.7 2926.1 2830.8 2458.3
1722.6 828 247.1 92.8 44.1 13.6 0
743.7 740.8 731.4 721.3 715.7 714.9 716.6 720 723 725.9
729.7 737.4 752.2 775.5 810.2 858.1 917.9 990.4 1081 1190.8
1329.8 1502.3 1704.4 1925.2 2155.7 2404.9 2649.8 2773.2 2643.5 2198.5
1389.1 545.8 156.4 74.6 39.8 16.1 0
743.7 741.6 731.9 721.7 717 716.6 719.6 725.5 730.6 733.5
736.5 744.1 758.1 781.9 818.3 869.6 932.3 1008.2 1101.4 1214.1
1344.6 1506.9 1693.8 1903.6 2126.5 2373.5 2608.7 2701.1 2526.5 1961.2
1074.7 323.8 98.7 50 26.7 10.6 0
743.7 741.2 731.9 721.7 717 717 720 725.5 731 733.5
736.1 742.4 756.9 779.3 815.3 865.3 927.6 1006.9 1100.5 1207.3
1335.7 1491.2 1677.3 1888.3 2101.1 2348.1 2588.4 2702 2554.5 2020.1
1144.6 359.8 104.2 54.2 28 9.7 0
